??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-105-A0/C0M-HT
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS U-105-A0/C0M-HT
VERF
Availability
Available
BC
Order code
BIS01CH
TC
Product identifier
BIS U-105-A0/C0M-HT
PX
Product view
57540_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.002 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 866…868 MHz, Dimension = 7.8 x 3.1 x 13.1 mm, Memory type = EEPROM, TID memory, read-only = 48 Bit, Antenna type = Dipole, Installation = on metal, Storage temperature temporary = -20...235 °C 1x700 h, Ambient temperature = -20...85 °C, Housing material = Ceramic, IP rating = IP68, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.